Cisco DS-SFP-FC32G-SW Compatible 32GBase-SW Fibre Channel SFP+ Transceiver (MMF, 850nm, 100m, LC Duplex, DDM, C-Temp)
DS-SFP-FC32G-SW-A
Approved Networks
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cisco DS-SFP-FC32G-SW Compatible 32GBase-SW Fibre Channel SFP+ Transceiver (MMF, 850nm, 100m, LC Duplex, DDM, C-Temp)
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Guaranteed Compatible: In System tested in over 90 OEM switches, routers and servers.
- 99.98% Reliability Rate: Functionally, optically and environmentally tested to exact specifications.
- Industry Leading Lifetime Warranty: For more information by product line, visit our Warranty page.
- 98% On-Time Delivery Rate: Extensive inventory guarantees same day shipping.
- Full Service Technical Support: Call, chat, email or meet for expert optical connectivity support.
Specifications
General Info
Product Line | Approved Networks | ||
Country Of Origin | China | ||
Warranty Type | Lifetime | ||
Type | Transceiver |
Dimensions
Product Width US | 14.8 mm | ||
Product Weight US | 0.4 oz | ||
Product Depth US | 56.7 mm | ||
Product Height US | 12.21 mm |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Max Distance Support | 70 m | ||
Operating Temperature Min | 70 °C | ||
Operating Temperature Max | 0 °C | ||
Data Transfer Rate | 8 Gbps | ||
Connector Type | LC | ||
Wavelength | 850 nm | ||
Form Factor | SFP+ |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1