![Dell 407-BBVN Compatible Transceiver](https://cdn2.webdamdb.com/1280_6nOb8ebm58616iLO.jpg?1673626770)
Discontinued - Dell 407-BBVN Compatible 100GBase-SWDM4 QSFP28 Transceiver (MMF, 850nm-940nm, 100m, LC Duplex, DDM, C-Temp)
407-BBVN-L
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Ciena XCVR-080U49 Compatible 1000Base-BX SFP Transceiver (SMF, Tx: 1490nm Rx: 1550nm, 80km, LC Duplex, DDM, I-Temp)
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Guaranteed Compatible: In System tested in over 90 OEM switches, routers and servers.
- 99.98% Reliability Rate: Functionally, optically and environmentally tested to exact specifications.
- Industry Leading Lifetime Warranty: For more information by product line, visit our Warranty page.
- 98% On-Time Delivery Rate: Extensive inventory guarantees same day shipping.
- Full Service Technical Support: Call, chat, email or meet for expert optical connectivity support.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875064473 | ||
Country Of Origin | Malaysia | ||
Warranty Type | Lifetime | ||
Type | Transceiver |
Dimensions
Product Width US | 18.35 mm | ||
Product Depth US | 119.9 mm | ||
Product Height US | 8.5 mm |
Technical Information
Fiber Optic Cable Type | Multimode | ||
Operating Temperature Min | 0 °C | ||
Operating Temperature Max | 70 °C | ||
Connector Type | LC Duplex | ||
Wavelength | 850 nm | ||
Form Factor | QSFP28 |
Resources
Cutsheet
Submittal Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1