Dell 407-BCDT Compatible 10GBase-LR SFP+ Transceiver (SMF, 1310nm, 10km, LC Duplex, DDM, I-Temp)
407-BCDT-A
Approved Networks
Bazaarvoice SAP Hybris Integration Version 2.8.1
Dell 407-BCDT Compatible 10GBase-LR SFP+ Transceiver (SMF, 1310nm, 10km, LC Duplex, DDM, I-Temp)
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Guaranteed Compatible: In System tested in over 90 OEM switches, routers and servers.
- 99.98% Reliability Rate: Functionally, optically and environmentally tested to exact specifications.
- Industry Leading Lifetime Warranty: For more information by product line, visit our Warranty page.
- 98% On-Time Delivery Rate: Extensive inventory guarantees same day shipping.
- Full Service Technical Support: Call, chat, email or meet for expert optical connectivity support.
Specifications
General Info
| Color | Silver | ||
| Type | Transceiver | ||
| Application Sector | Commercial, Data Center, Industrial | ||
| Product Line | Approved Networks | ||
| Country Of Origin | China | ||
| Features | Digital Diagnostic Monitoring, Digital Optical Monitoring | ||
| Warranty Type | Lifetime | ||
| Standard | SFF-8472;SFF-8431;IEEE 802.3ae | ||
| OEM Manufacturer | Dell |
Dimensions
| Product Depth US | 58.4 mm | ||
| Product Height US | 12.6 mm | ||
| Product Width US | 13.9 mm | ||
| Product Weight US | 0.4 oz |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Max Distance Support | 10 km | ||
| Connector Type | LC | ||
| Data Transfer Rate | 11.1 Gbps | ||
| TX Power Max | -0.5 dBm | ||
| TX Power Min | -6 dBm | ||
| Fiber Optic Cable Type | Single-Mode | ||
| Transceiver Type | DFB | ||
| RX Sensitivity | -14.4 dBm | ||
| Form Factor | SFP+ | ||
| Media Type | Fiber | ||
| Operating Temperature | -40°-85°C | ||
| Operating Temperature Max | 85 °C | ||
| Operating Temperature Min | -40 °C | ||
| Protocol | CPRI, eCPRI, Ethernet, Fibre Channel, OTN, SDH, SONET | ||
| Wavelength | 1310 nm |
Resources
Submittal Sheet
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
M2SCD12-091A1S | Ortronics
Q-Series Fusion Splice Cassettes simplify install and speed-up field termination. For use with OS2 or OM4 Fiber, housing 12-24 fibers, and are available in LC Duplex or LC Quad port configurations.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EFB45BTCAATR | Wiremold
Low profile cover designed to attach to the EFB45S style floor boxes.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5738WH | Wiremold
Add or extend power, phone, or data lines.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AMD8ATCGY | Wiremold
Brings power, communication, and A/V services to the workstation in an open space, above-grade floor environment.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS665089V | On-Q
66 Block and Bracket
$42.01
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HDFP-LCD16ZC-K | Ortronics
Legrand Infinium keyed LC fiber adapter panels
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
663WG | Pass and Seymour
3-Way Switch, Grounded, 15As, 120 volts
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
8678 | Pass and Seymour
Mogul Base Lampholder
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
331-5310-A | Approved Networks
Dell 331-5310 Compatible
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TP13I | Pass and Seymour
1G Blank Wall Plate
