


Mighty Mo 20 Hex Pattern Vertical Cable Management Panel, 7', 15" Deep, Black
MM207VCMP-B
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Mighty Mo 20 Hex Pattern Vertical Cable Management Panel, allows for proper cable routing and bend radius control. The hex pattern accepts MM20 universal cable troughs, cable disks, and hexguard cable protectors.
Rack Units
45 U
- 45 U
- 51 U
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Vertical Cable Management Panel: Simple to install cable management panel that accepts MM20 universal cable troughs, cable disks, and hexguard cable protectors to manage cables in any application.
- Engineered Third Space: This channel creates a separate area behind the front manager for fiber backbone, slack storage, and front-to-rear cable routing from the vertical manager to the rear of the rack.
- Hex Pattern: The hex pattern enables cables to transition from inside channels to outside and supports the Universal Cable Trough. It offers three-point stabilization and protection for horizontal distribution cables and fiber trunks.
Specifications
General Info
Color | Black | ||
Type | Cable Manager | ||
Application Sector | Commercial | ||
Product Line | Ortronics | ||
Country Of Origin | United States | ||
Warranty Type | 5-Year | ||
UPC Number | 662875037286 |
Dimensions
Product Depth US | 1.98 in | ||
Product Height US | 86.0 in | ||
Product Width US | 15.0 in |
Technical Information
Mounting | Vertical |
Resources
Cutsheet
Installation Instructions
Catalog
Customer Drawing No.
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
the description list this as 15" wide but the Product wide say 23.75" - which is correct? Mighty Mo 20 Hex Pattern Vertical Cable Management Panel, 7', 15" Deep, Black Product Width US 23.75 in
The correct width is 15". We will have this corrected.
Date published: 2023-08-02
Bazaarvoice SAP Hybris Integration Version 2.8.1