

Discontinued - HP® J9150A Compatible 10GBase-SR SFP+ Transceiver Module with Digital Optical Monitoring (Multimode, 850nm, 300m, LC, DOM)
J9150A-LEG
C2G
Bazaarvoice SAP Hybris Integration Version 2.8.1
This SFP+ transceiver module is designed for use with HP network equipment and is equivalent to HP part number J9150A. This transceiver is built to meet or exceed the specifications of the OEM and to comply with Multi-Source Agreement (MSA) standards. This product is 100% functionally tested, and compatibility is guaranteed. The transceiver is hot-swappable input/output device which allows a 10 Gigabit Ethernet port to link with a fiber optic network. OEM specific configuration data is loaded on to the EEPROM of the transceiver at the factory, allowing this transceiver to initialize and perform identically to an OEM transceiver. This transceiver may be mixed and deployed with other OEM or third party transceivers and will deliver seamless network performance. A list of compatible network equipment is available on the Specs tab of this page.
[B]Please Note:[/B] Installing Legrand transceivers does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected by installing a Legrand or any third party transceiver.
HP and the HP logo are trademarks or registered trademarks of Hewlett-Packard Development Company, L.P.. This product is not certified or endorsed by Hewlett-Packard.
[B]Please Note:[/B] Installing Legrand transceivers does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected by installing a Legrand or any third party transceiver.
HP and the HP logo are trademarks or registered trademarks of Hewlett-Packard Development Company, L.P.. This product is not certified or endorsed by Hewlett-Packard.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Functionally identical to HP J9150A
- LC ports designed for use with Multimode Fiber
- Includes Digital Optical Monitoring (DOM)
- 850nm wavelength signaling
- Supports up to 300 meters of cabling
 
WARNING: Cancer and Reproductive Harm www.P65Warnings.ca.gov
Specifications
General Info
Color | Silver | ||
Type | Transceiver | ||
Application Sector | Commercial, Industrial | ||
Product Line | C2G | ||
Country Of Origin | United States | ||
UPC Number | 757120601975 |
Technical Information
Max Distance Support | 300 m | ||
Fiber Optic Cable Type | Multimode |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1