text.skipToContent text.skipToNavigation

Discontinued - 6.5-in Nuvo Series Two In-Ceiling Speaker, (No Sub)

NV2IC6 Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The NUVO In-Ceiling speakers are designed to perform and look great. This 6.5"" model has silk dome tweeters and poly woofers, and is finished beautifully with a completely rimless, magnetic grill. They also offer quick and secure installation by utilizing three dog legs, instead of the usual four, and includes pivioting tweeters. These tweeters are connected to a unique tweeter bridge that maximizes sound quality, looks great, and serves as a handle to hold the speaker by during installation.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 8 ohm rated
  • Grant better at home listening through quality design and materials
  • Lifetime Warranty
  • Magnetic rimless and paintable grill
  • Pivoting tweeter
  • Three dog leg design for easy installation
  • Unique tweeter bridge that also doubles as an installation handle

Specifications

General Info
Product Line Nuvo
UPC Number 701963858904
Country Of Origin China
Application Sector Residential
Standard CE, RoHS, REACH Compliant
Technical Information
Wattage 9.06 W
Impedance 8 Ohm
Decibels 86 dB

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I bought 5 pair of NV-21c6 speakers.  1st speaker I installed, one of the mounting tabs broke off.   2nd speaker - the baffle mounting screw tabs pop out of the sliding channel.  Can you get replacement tabs?  Have install suggestion?

Asked by: Anonymous
Good morning. The NUVO product line was discontinued on October 13, 2021. We have liquidated all retail stock of our speakers and do not carry parts for them. Please reach out to the place of purchase for assistance. See http://legrand.us/nuvo/update for more information.
Answered by: Wiremold Tech Support
Date published: 2023-02-17
  • y_2025, m_1, d_1, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_NV2IC6, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT