Discontinued - Series Two Landscape Speaker Kit
Bazaarvoice SAP Hybris Integration Version 2.8.1
Deliver immersive sound throughout any outdoor environment with the durable and scalable Nuvo Series Two Landscape Speaker Kit, complete with four, two-way satellite speakers and an eight inch, in-ground subwoofer. The low-profile, black teardrop satellite speakers have 3.5"" poly woofers and .5"" UFLC tweeters for clear, robust audio and even coverage. The powerful, eight inch subwoofer's cylindrical enclosure blends subtly into landscaping while providing stand-out bass response. Designed to provide years of performance outdoors, this 8 ohm system is IP-67 compliant for dust resistance and protection from water penetration, as well as MIL-STD-810 rated to withstand cracking through extreme weather and temperature changes. Additional satellite speakers and subwoofers can be added to extend the system.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 8 ohm system pairs perfectly with Nuvo Player amplifiers or can be used with any 8 ohm amplifier
- Complete 5-piece system delivers immersive sound in outdoor environments
- Highly scalable with option to add-on additonal subwoofers and satellite speakers for larger areas
- IP-67 and MIL-STD-810 compliant to provide years of reliable performance in harsh weather conditions
- Lifetime Warranty
Specifications
Product Line | Nuvo | ||
UPC Number | 701963859819 | ||
Country Of Origin | China | ||
Application Sector | Residential | ||
Standard | RoHS, Restriction of Hazardous Substances Directive 2002/95/EC, REACH compliant, IP-67, MIL-STD-810 |
Wattage | 21.65 W |
Resources
Cutsheet
Instruction Sheet
Brochure
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1