





Discontinued - 6.5-in Series Two Outdoor Speaker, Black
Bazaarvoice SAP Hybris Integration Version 2.8.1
Elevate your outdoor living spaces with the Nuvo Series Two 6.5"" Outdoor Speaker. Providing a clean, powerful sound, this speaker is designed with a 6.5"" poly woofer and a 0.5"" UFLC tweeter. The sleek enclosure boasts a modern form and minimal size that tastefully blend with the lines of any home.
Optimized for the demands of outdoor installations, the Outdoor Speakers are IP65 and MIL-STD- 810 rated. Designed for easy installation, the speaker safely rests on the bracket with mounting knobs loosely installed to allow flexibility while wiring the removable phoenix connector. After the terminal has been secured, simply adjust the angle, tighten knobs, install covers, and mounting is complete.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
Color | Black | ||
Application Sector | Residential | ||
Product Line | Nuvo | ||
Country Of Origin | China | ||
Standard | CE, RoHS, REACH Compliant, #ABS and #4 PELD Recyclable, IP65, MIL 810 | ||
UPC Number | 701963859598 |
Frequency Response | 60 to 20 KHz | ||
Impedance | 8 Ohm | ||
Maximum Wattage | 3 W | ||
Wattage | 12.9 W |
Resources
Cutsheet
Instruction Sheet
Brochure
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1