text.skipToContent text.skipToNavigation

Discontinued - Nuvo 200W Rack Mount Subwoofer Amplifier

NVSUBAMP200NA Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Delivering a stand-out bass response, the NV-SUBAMP200-xx subwoofer amplifer offers maximum versatility and rack-mount capability. The amplifier and optional NV-SUBIW8 passive in-wall subwoofer are designed to integrate with almost any audio system. The NV-SUBAMP200-xx features signal-sensing power activation (optional setting) to automatically turn on when it detects a signal from the receiver. It will return to standby automatically after approximately 15 minutes of no signal.

Unfiltered LFE / RCA stereo inputs let you easily connect the amplifier to most modern receivers. The variable crossover and phase controls allow you to match the Subwoofer output with the main speakers for premium performance and sound. 12V DC input and output triggers allow external devices to control the amplifer or for it to control external items. A three-position EQ switch allows the amplifier output to be tailored to any Nuvo in-ceiling or in-wall passive subwoofers. One or two NV-SUBIW8 subwoofers may be used with one NV-SUBAMP200-xx.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • EQ settings for use with any Nuvo passive in-ceiling or in-wall subwoofers
  • Installation-friendly rack-mountable design
  • Powerful all digital subwoofer amplifier ideal for medium sized audio installations
  • Signal-sensing power ON/OFF
  • Unfiltered LFE (low frequency effects) and RCA line level inputs
  • Variable crossover and phase adjustment

Specifications

General Info
Product Line Nuvo
UPC Number 701963860471
Country Of Origin China

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I have the NVSUBAMP200, for the 12V trigger input, should I use the 25mA or 100mA output from the receiver?

Asked by: Anonymous
Our documentation is not clear, I would start with the 25mA and only do the 100 if necessary.
Answered by: Wiremold Tech Support
Date published: 2023-08-03
  • y_2024, m_7, d_5, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_NVSUBAMP200NA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 44ms
  • QUESTIONS, PRODUCT