text.skipToContent text.skipToNavigation

Discontinued - Simplese Whole Home Audio System

NVA4DDC Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Simple to use and remarkably affordable, this multi-room audio system was designed to fit just right in a few rooms, or in up to eight zones, of your home. It offers four different source selections, so whether you want to listen to your multi-disk CD player or your Satellite TV, Simplese makes it possible�and easy.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 4 Zones of Audio so music can be shared in four rooms, all playing the same song or different tunes at once
  • Every room in your system can play and be controlled independently
  • Four different inputs (CD Player, Satellite, tuner, etc.) allows each person to customize and listen to whatever they want
  • Music can be shared in four rooms, all playing the same song or different tunes at once
  • The easy to use controller installs into the wall offering a low profile way to manage your system. Control of what's playing, where it's playing and more is at the touch of a button

Specifications

General Info
Color Black
Product Line Nuvo
Country Of Origin China
UPC Number 701963852940

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Re Nuvo simplese whole home audio system. The power supply board seems to have a blown component labelled RV2, please advise what this is so that I can replace it. The system is not powering on at all as a result.

Asked by: Brett
We do not have the information to answer that question. NUVO has gone out of business and is no longer manufacturing products. www.legrand.us/nuvo/update
Answered by: Wiremold Tech Support
Date published: 2022-06-27

Is there any way to purchase a replacement power supply board

Asked by: Jason Tyree
We do not sell individual components. We may be able to offer repair service on your unit. Please email technicalsupport@nuvotechnologies.com or call 8669773901 and choose technical support to investigate your options.
Answered by: Wiremold Tech Support
Date published: 2022-01-28

The basic wiring with a third party receiver?

Asked by: ricbon63
I'm sorry, I don't fully understand this statement/question. Please email your full inquiry to technicalsupport@nuvotechnologies.com or call 8669773901 Option 9 and ask your question to the technical support team. We are open M-F 8A-6P Eastern.
Answered by: Wiremold Tech Support
Date published: 2021-10-05

Recently purchased a home with a Simplese system and need to purchase a receiver. Can I purchase a 2 channel or is a multi a multi channel required? Any recommendations?

Asked by: Garry
I also recently purchased a home with a Simplese system. Each audio zone is stereo so a two-channel receiver with preamp outputs should work fine. I already had a Marantz SR6010 receiver which is ideal for my setup because we also have a 7.1 speaker system in our family room. The Marantz receiver has two independent zones so I use the second zone as the input to my Nuvo system. This allows us to watch TV or a movie in the family room while playing Pandora internet radio in other rooms at the same time. The Marantz receiver isn’t cheap but I think you should be able to find less expensive receivers that will allow you to do the same thing. 
Answered by: John W.
Date published: 2021-03-21
  • y_2025, m_4, d_3, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_NVA4DDC, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT