text.skipToContent text.skipToNavigation

Discontinued - Essentia Whole Home Audio System

NVE6GMDC Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Smartly combining your love for music variety with your energy-conscious lifestyle, the Essentia blasts startlingly clear high-fidelity sound throughout up to twelve separate areas of your home, with the power output of 40 watts per zone. It's truly a world-class design with a plethora of options, customizing easily for your home and listening preferences.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 6-Zones of audio - so music can be shared in six rooms, all playing the same song or different tunes at once
  • A variety of six different inputs (DVD, Internet Radio, SIRIUS, etc)
  • Direct wiring from the amplifier to the individual rooms and speakers allow a solid signal path for clean audio transfer without distortion or interruption
  • Displays song and album information from any NuvoNet Smart Audio Source Component for easy navigation
  • High-efficiency amplifier operates coolly and is the most energy efficient system of it's kind

Specifications

General Info
Application Sector Residential
Product Line Nuvo
Country Of Origin China
UPC Number 701963851905

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Do you sell or do you know where to buy the original Essentia keypads?

Asked by: Carlos
Can i obtain control keypads for NUVO ESSENTIA NV-E6GCP
Answered by: Scott
Date published: 2022-10-26

Currently have NV-E6DM system and looking to upgrade. What would be compatible newer system with the existing wiring?

Asked by: Anonymous
Unfortunately NUVO has gone out of business and no longer manufactures audio systems. Please consult http://legrand.us/nuvo/update for more information.
Answered by: Wiremold Tech Support
Date published: 2022-04-07

Where can I get a replacement remote for the NuVo Essentia System?

Asked by: Jack
Unfortunately those systems are discontinued and no replacement remotes are available for the Concerto and Essentia systems.
Answered by: Wiremold Tech Support
Date published: 2022-02-07

I purchased an NVE6GMDC to replace an older unit. I have a T3 tuner and E6DKPC keypads. How do I configure them to work with the new system. Also, can I use a USB-RS232 cable to hook up to the new unit for programming.

Asked by: Steve
Unfortunately none of that equipment is compatible with an NVE6GMDC You will need an NVT2FAM tuner and replacement NVE6GCPDC keypads for each zone. Yes you can use a USB to RS232 cable. It must be configured as COM1 on your computer for the software to connect to it.
Answered by: Wiremold Tech Support
Date published: 2022-10-26

Hi, I'm trying to get my NV-E6GCP-DC to turn it's display on. I've tried 4 different keypads and the screens wont turn on. But the controls work

Asked by: Hunter
Unfortunately that means the keypads' OLED screens have failed. If the units were purchased from an authorized distributor and are less than two years from date of installation, they are still under warranty. If not, we will be re-releasing those keypads for sale very soon. The part number is NVE6GCPDC. You can use the Where to Buy link at the top of legrand.us to locate a dealer/installer for Nuvo.
Answered by: Wiremold Tech Support
Date published: 2022-10-26

The source burned and know I need the replacement to fix it. Do you have it? The model: NV-E6GM six source six zone audio distribution system The code of the platelet is HGP-NV250.PCB - ACV3.08 2008-09-25  If you need the picture, I can send it to you.

Asked by: Marion
We do not sell replacement parts for the Nuvo Essentia system. However, if the amplifier has failed, we can repair it for you. Please call Nuvo technical support at (800) 223-4162 Option 3, Option 3 to discuss repair options and cost. -OR- email support@nuvotechnologies.com
Answered by: Wiremold Tech Support
Date published: 2021-12-12
  • y_2025, m_4, d_1, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_NVE6GMDC, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT