The Right Cables for Professional Projects
Every job is different. Whether your project is commercial or residential, you need 1080p or full 4K UltraHD, short or long runs, in-wall or device-to-device, selecting the right solution is critical. With a full line of HDMI cables that support the performance and length requirements for any professional application, On-Q cables deliver reliable connections - every time.Rigorous testing has ensured these cables comply with the HDMI 2.0b specification and can deliver 4K UltraHD, and HDR. Each cable is Premium HDMI Certified to guarantee authenticity.
Support full 4K UltraHD and HDR with no signal loss up to 75 meters. Constructed of plastic optical fiber, they’re more flexible than traditional long-length cables, making them easier to pull in-wall or run around tight corners.
These cables reliably distribute 4K UltraHD & HDR, featuring an active chipset that boosts performance over longer distances. Available up to 15 meters, they provide a more cost-effective alternative to fiber HDMI and HDBaseT2.
Dependable HDMI cables to support 1080p resolution. These 10Gbps High-Speed HDMI Cables with Ethernet are just that and deliver uncompressed HD audio and video, as well as Ethernet connectivity, at an affordable cost.