text.skipToContent text.skipToNavigation

Discontinued - Universal IR Target

AC1016 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The universal IR target allows control of multi-media equipment stored behind entertainment center's closed doors.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Universal IR Target

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin China
Standard RoHS
UPC Number 804428030485
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I currently have a cam ir target that the target is burned out. will this work with the current unit I have now?

Asked by: phil
It is designed for use with a LyriQ audio system only. It is not specified for any other use.
Answered by: Wiremold Tech Support
Date published: 2022-06-17
  • y_2025, m_4, d_3, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_AC1016, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT