text.skipToContent text.skipToNavigation

Discontinued - Four Camera Network Video Recorder

CM7120 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Safety and home security is always at hand with the unique enclosure-mounted Network Video Recorder (CM7120). It can simultaneously record video, stream live content, or playback recorded video from up to four IP Cameras. Designed for residential use,

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Four Camera Network Video Recorder
  • Convenient on-the-go control and viewing through iOS and Android apps.
  • Receive email alerts when motion is detected.
  • Conveniently view live camera feed on an HDTV.
  • OnVif 2.1 support provides recording capability for third party cameras.
  • Four port POE switch supports powering of cameras directly from NVR.
  • Free Legrand Dynamic DNS account available for easy remote viewing.
  • Requires a 2.5'' laptop hard drive up to 4TB in size and PW7760 NVR & PW1458 PoE Power Supplies.

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Standard FCC Part 15 Class B, RoHs
UPC Number 804428431435
Listing Agencies / 3rd Party Agencies
FCC Compliant Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Voltage 12.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;