text.skipToContent text.skipToNavigation

Discontinued - Color IR Camera Kit

CM1029 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 38ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Integrating the latest in camera and infrared technology, the Color IR Camera allows users to monitor their homes and business around the clock. Enjoy clear, full-color video during the day and bright, dynamic images�at night. The camera�s 24 IR LEDs e

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Full color images regardless of ambient light levels
  • Twenty meter illumination range
  • Dual window design prevents reflection and diffusion of IR light
  • Adjustable sun shade
  • Tri-axis movement
  • Waterproof plate shields camera from weather damage

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin China
UPC Number 804428054634
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Minimum Illumination 0.01 lm
Power Supply 12
Resolution VDC

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;