![](https://resources.legrand.us/1280_I2wysh5INRv1.jpg?1604981538)
![](https://resources.legrand.us/1280_Ek8eDti6qr21.jpg?1604982037)
Active Premium High Speed HDMI™ Cable with Ethernet (15m) 18 Gbps
ACAA15BK
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
$239.99 USD
The Active Copper HDMI Cables support full 4K UltraHD and High Dynamic Range (HDR) video over longer distances, providing a more cost effective alternative to fiber HDMI and HDBaseT2. These cables use an active chipset to boost performance over long
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Supports 18.2 Gbps bandwidth, UltraHD - 4K@60Hz 4:4:4, High Dynamic Range (HDR), Deep Color, ARC, Ethernet
- Meets CSA FT4 Vertical Flame Test - This testing procedure has cables mounted on a vertical tray, which are then exposed for 20 minutes to a 70,000 BTU/hour flame
- The FT4 max char height of 59 inches is more stringent than the UL1685 vertical tray flame test max char height of 78 inches
- Enhanced retention clips keep the cable firmly in place, requiring 4.5 lbs of pull-force to remove
- Directional cable features color-coded cable ends to easily discern Display end from the Source end
- Solely powered by the source device - do not require external power adapter
- Rated: CMG / CL3
- Ideal applications: Projector-based home theater or any residential installation where a longer run is required
- Available in lengths from 10 to 15 meters
- The terms HDMI, HDMI High-Definition Multimedia Interface, HDMI trade dress and the HDMI Logos are trademarks or registered trademarks of HDMI Licensing Administrator, Inc.
Specifications
General Info
Color | Black | ||
Product Line | On-Q | ||
Country Of Origin | China | ||
UPC Number | 804428432807 |
Dimensions
Product Length US | 49.2 FT |
Technical Information
Connector | HDMI Type A male to Type A male, 24K Gold-plated | ||
Data Transfer Rate | 18.2 Gbps | ||
Number of Pins | 19 |
Resources
Cutsheet
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1