text.skipToContent text.skipToNavigation

Discontinued - 5000 Series 10-in Amplified Subwoofer

HT5104 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 48ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  NVSUB10NA

The 5000 Series 10"" Sub-Woofer is optimized for home theater and distributed audio systems, and includes a 10"" poly cone in a sealed enclosure with a 150 RMS power amplifier. This amplified sub-woofer has choices of line and high level (speaker level)

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Variable crossover from 50 Hz to 200 Hz.
  • Volume control and power switch.
  • Choice of line and high-level inputs (speaker level) or high-level outputs (post crossover).
  • Phase reversal switch.

Specifications

General Info
Product Line On-Q
Country Of Origin China
Replaced by Part NumberĀ  NVSUB10NA
UPC Number 804428028499
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

what is the rated impedance (ohms) of this sub ? internet ads say it is a sealed box sub but rear photo clearly shows dual ports on the back of cabinet. thanks

Asked by: john
Yes there are dual ports on this sub. The sub is powered and therefore does not present a load to the connected source.
Answered by: Wiremold Tech Support
Date published: 2024-06-26

I got my sub right out of the box. Hooked it up and it was working at first but shortly stopped working. Is the power light supposed to be red?

Asked by: Don
  • y_2025, m_4, d_9, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_HT5104, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT