

Discontinued - Coax Network Signal Blocker
VM2200V1
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Coax Network Signal Blocker minimizes signal loss and provides increased performance and security for a MoCA network and isolates the coax network inside the home.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Strong 15 dB RF video amplification improves signal throughout the home system
- Ensures the integrity of the home coax network
- Provides increased performance and security
- Compatible with existing and future networks such as MoCA, VoIP, and DOCSIS 3.0
- Coax networking adapters and splitters are not compatible with satellite television systems
Specifications
General Info
Application Sector | Residential | ||
Product Line | On-Q | ||
Country Of Origin | China | ||
UPC Number | 804428066217 |
Technical Information
Connector | ANSI/SCTE 01 Compliant F-Connector | ||
Cut Off Frequency | 1125 MHz | ||
Impedance | 75 Ohm | ||
Insertion Loss | 0.5 dB | ||
Number of Lines | 1 | ||
Power Supply | passive | ||
Rejection | 45 dB as 1125-1525MHz | ||
Return Loss | 22 dB at 5-1002MHz:DECIBELS |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1