

Discontinued - Single-Port RF Digital Cable Amplifier
VM2201V1
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Single-Port RF Digital Cable Amplifier improves the strength of the video signal throughout the house. It is compatible with existing and future networks such as MoCA, VoIP, and DOCSIS 3.0. It ships with a power supply and two coax jumper cables.</
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Exceeds the performance standards set by major cable providers
- Ultra low noise figure (less than 3 dB) provides clean amplification of weak signals
- For use with MoCA, VoIP, and DOCSIS 3.0 networks
- Auto-seizing F-port ensures full contact pressure on the center conductor for maximum reliability
- Ships with power supply and two coax jumper cables
- Exceeds all SCTE standards
Specifications
General Info
Application Sector | Residential | ||
Product Line | On-Q | ||
Country Of Origin | China | ||
UPC Number | 804428066224 |
Technical Information
Connector | ANSI/SCTE 01 Compliant Brass Sealed CamPort® F-Connector | ||
Gain | 14.5 dB |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1