text.skipToContent text.skipToNavigation

4-Way Digital Cable Splitter with Coax Network Support

VM2204V1 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$12.99 USD

This professional-grade digital cable splitter distributes HDTV Antenna/Digital Cable and coax data network signals to three devices. Ideal for MoCA-capable networks.

  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Mounts in single size module space for Greyfox compatible systems 4 LNB inputs, 1 CATV/ANT input, and 4 outputs (combined satellite and CATV/ ANT)
  • Compatible with existing and future networks such as MoCA, VoIP, and DOCSIS 3.0
  • 6kV Surge Protection on all ports
  • Coax networking adapters and splitters are not compatible with satellite television systems

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin China
UPC Number 804428066255
Technical Information
Connector ANSI/SCTE 01 Compliant ECT F-port
Impedance 75 Ohm
Return Loss INPUT
Temperature Rating -40° - 60° C

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can the 4 way cable splitter be used as a signal combiner?

Asked by: Lonnie
You can use a 4-port splitter as a signal combiner, but it is not the best device for the purpose. This splitter is designed with high amounts of isolation between ports and is not purpose-built for your application. We do not offer a signal combiner of this type.
Answered by: Wiremold Tech Support
Date published: 2022-07-11
  • y_2025, m_4, d_24, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_VM2204V1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT