text.skipToContent text.skipToNavigation

8-inch MDU Enclosure Kit with Cat6 Data

EN0804 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 137ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$114.99 USD

This kit provides a repetitive and cost effective strucutured wiring solution for multi-dwelling units (MDU) and small homes. The kit facilitates distribution of six phone, four video, and six data locations.



For a customized solutio

Out of Stock on Legrand.us
Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Kit includes six enclosures and six covers. Compatible modules, listed below, are purchased separately
  • Facilitates both flush and surface-mount installations with mounting tabs and drywall depth indicators.
  • Knockouts include screw driver holes for easy removal
  • Includes four self-tapping screws for mounting and optional hardware to lock the cover
  • Includes cable guard to protect enclosure contents from dust and paint during construction

Specifications

General Info
Color White
Type Enclosure
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Standard UL Listed - High Impact, Flame Retardant Plastic, UL 94V-0, Meets ANSI/TIA-568-C.2 Category 5e / Category 6 Requirements
UPC Number 804428432616
Dimensions
Product Depth US 4.5 in
Product Height US 9.0 in
Product Width US 15.37 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Enclosure Type MDU (Multi-Dwelling Unit)
Thickness 0.098 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;