


















$59.99 USD
This 14"" On-Q enclosure is the perfect solution for a basic structured wiring system. It features larger top openings that make pulling wire easier as well as additional knockouts, more side lances, and side tabs for more flexible mounting. It includes
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | White | ||
Type | Enclosure | ||
Application Sector | Residential | ||
Product Line | On-Q | ||
Country Of Origin | United States | ||
Standard | UL (UL985, UL1023, UL1863), cULus, CSA, RoHS | ||
UPC Number | 804428023012 |
Dimensions
Product Depth US | 3.6 in | ||
Product Height US | 14.0 in | ||
Product Width US | 14.25 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cable Entry | (6) rear knockouts | ||
Frame | Cold Rolled Steel | ||
Thickness | 0.1 in |
Resources
Cutsheet
Installation Instructions
Supporting Document
Guide Form Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What size screw attaches the panel cover to the panel. On Q EN 1480 None were provided. I tried both 6-32 and 8-32 neither worked?
They should be 10-32 Self tapping thread with a star washer
Date published: 2025-01-14
Are there any accessories for the 1480 that will hold a switch, modem and other network item's.
Bazaarvoice SAP Hybris Integration Version 2.8.1