



Discontinued - 20-inch Plastic Trim Ring
ENP2001
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Plastic Trim Rings conceal imperfections in drywall cutouts for clean enclosure installations. The modular design snaps together quickly and easily without the need for tools. This also allows the trim rings to be packaged in a compact bag, which save
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Made with ABS plastic, the enclosure is designed to integrate wireless devices without interference
- Snaps together quickly and easily without tools.
- Modular design allows for compact packaging - reducing storage space and shipping costs.
- Includes hardware for installation and cable management.
- Trim Ring can be installed to support left or right door swing.
 
WARNING: WARNING: This product can expose you to Tetrabromobisphenol A, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov. www.P65Warnings.ca.gov
Specifications
General Info
Color | White | ||
Type | Accessory | ||
Product Line | On-Q | ||
Country Of Origin | China | ||
UPC Number | 804428433170 |
Dimensions
Product Depth US | 1.35 in | ||
Product Height US | 23.42 in | ||
Product Width US | 17.48 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File NumberĀ | C22.2 No. 60950-01-07 |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Supporting Document
Sell Sheet
Guide Form Specifications
Customer CAD PDF
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is there a wall outside mount 30" Plastic enclosure with hinged door like the ENP3050 30"?
The Plastic enclosures can be surface mounted to a backboard mounted to the drywall via the holes in the enclosure.
They are not appropriate for outdoor use, however as the enclosure is not weather tight.
Date published: 2021-02-12
Bazaarvoice SAP Hybris Integration Version 2.8.1