![](https://cdn2.webdamdb.com/1280_Eo1n45IR7e01.jpg?1604981537)
![](https://cdn2.webdamdb.com/1280_6c4uUtVL2CY8.png?1604982100)
![](https://cdn2.webdamdb.com/1280_oCL3lGas7uT4.png?1604982112)
Discontinued - 20 in Plastic Enclosure Only
ENP2080
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by ENP2080NA
Constructed with a robust, wireless transparent ABS plastic material, this lightweight enclosure is designed to integrate wireless devices into traditional structured wiring installations.
The enclosure mounts easily for both surface and recesse
Pack Size
1-PK
- 1-PK
- 5-PK
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Made with ABS plastic, the enclosure is designed to integrate wireless devices without interference
- Universal mounting grid maximizes compatibility with 3rd party products without additional brackets.
- Installs into a single stud bay and staggered mounting tabs allow multiple enclosures to mount in adjacent stud bays.
- Tapered design allows enclosures to stack for efficient transportation and warehousing.
- Top surface includes five 2'' knockouts: rubber grommets available for purchase (AC1034).
- Bottom surface includes two AC receptacle box knockouts and two 1 1/4'' knockouts.
- UL listed.
Specifications
General Info
Product Line | On-Q | ||
Replaced by Part NumberĀ | ENP2080NA | ||
UPC Number | 804428432760 | ||
Country Of Origin | China | ||
Package Quantity | 1 | ||
Type | Enclosure |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File NumberĀ | C22.2 No. 60950-01-07 |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Supporting Document
Sell Sheet
Guide Form Specifications
Customer CAD PDF
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the part number for the covers for this panel
ENP20605NA for the 5 pack.
https://www.legrand.us/audio-visual/speakers/speaker-brackets-and-enclosures/20-in-plastic-hinged-door-only-5-pack/p/enp20605
ENP2060NA for a single.
https://www.legrand.us/audio-visual/speakers/speaker-brackets-and-enclosures/20-in-plastic-enclosure-with-trim/p/enp2060na
Date published: 2022-05-04
Bazaarvoice SAP Hybris Integration Version 2.8.1