Discontinued - 30-inch Plastic Trim Ring
ENP3001
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by ENP3001NA
The Plastic Trim Rings conceal imperfections in drywall cutouts for clean enclosure installations. The modular design snaps together quickly and easily without the need for tools. This also allows the trim rings to be packaged in a compact bag, which s
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Made with ABS plastic, the enclosure is designed to integrate wireless devices without interference
- Snaps together quickly and easily without tools
- Modular design allows for compact packaging - reducing storage space and shipping costs.
- Includes hardware for installation and cable management.
- Trim Ring can be installed to support left or right door swing.
Specifications
General Info
Product Line | On-Q | ||
Replaced by Part NumberĀ | ENP3001NA | ||
Color | White | ||
UPC Number | 804428433194 | ||
Country Of Origin | China | ||
Package Quantity | 1 | ||
Type | Accessory |
Dimensions
Product Width US | 17.48 in | ||
Product Depth US | 1.35 in | ||
Product Height US | 33.28 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File NumberĀ | C22.2 No. 60950-01-07 |
Resources
Customer CAD PDF
Cutsheet
Supporting Document
Sell Sheet
CAD Drawings
Guide Form Specifications
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is the ENP3001 compatible with the ENP3080 enclosure?
Yes.
The ENP3001 is only the trim ring and not the full door. The door and trim ring part would be ENP3060NA
Date published: 2023-01-30
Is the On-Q/Legrand ENP3001 Plastic Enclosure Trim Ring, 30" compatible with the metal ON-Q Enclosures 28-Inch (EN2880)?
No. There is no trim ring available for metal enclosures. The metal doors are larger than their enclosure to cover small gaps between the wallboard and the enclosure.
Date published: 2022-02-16
Bazaarvoice SAP Hybris Integration Version 2.8.1