Discontinued - 30-in Plastic Enclosure with Hinged Door
ENP3050
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by ENP3050NA
Constructed with a robust, wireless transparent ABS plastic material, this lightweight enclosure is designed to integrate wireless devices into traditional structured wiring installations.
The enclosure mounts easily for both surface and recesse
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Made with ABS plastic, the enclosure is designed to integrate wireless devices without interference
- Extruded cover adds 1.2'' of depth for cable headroom and 3rd party device compatibility.
- Universal mounting grid maximizes compatibility with 3rd party products without additional brackets.
- Extra venting along the vertical plane of the door allows for superior heat dissipation.
- Staggered mounting tabs allow multiple enclosures to mount in adjacent stud bays.
- Cover includes metal hinge that attaches to enclosure in seconds.
- Lockable with provided screws.
- Tapered design allows enclosures and covers to stack for efficient transportation and warehousing
- UL listed.
Specifications
General Info
Type | Enclosure | ||
Product Line | On-Q | ||
Country Of Origin | China | ||
Replaced by Part NumberĀ | ENP3050NA | ||
UPC Number | 804428431596 |
Listing Agencies / 3rd Party Agencies
cULus ListedĀ | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Supporting Document
Sell Sheet
Guide Form Specifications
Product Environmental Profile
Customer CAD PDF
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can I install these plastic enclosures into a finished house?
Yes you can, you can mount them either directly to the wall, or you can cut out the necessary sized hole and mount them to the studs.
Date published: 2024-04-29
where can i place a on Q panel and where not allowed per code or installation instructions
This product is designed to be installed in interior non-fire-rated walls.
For codes compliance questions, please consult your local authority having jurisdiction.
Date published: 2023-06-20
If you cut a cavity this size in a SIP panel, will it compromise the structural integrity of the wall? it is a load-bearing wall.
I'd also appreciate an answer, please. Thank you. I'm interested in cutting a load bearing stud in the basement of a 4 story house in order to install the On-Q panel, so I don't have to put it in the nearby closet and will save 80 dollars worth of cabling.
Date published: 2023-11-21
Is there a requirement for clearance to open the cabinet door. For access to the interior
We do not have a front clearance measured. The door is approximately 16-17" wide so I would suggest a minimum clearance of 20" to open the door. You would want more ideally so you can stand in front of the unit while opening the door.
Date published: 2022-10-10
I have the OnQ 3050 box but have lost the screws to attach the trim/door to the box. What screws need to be used?
They are #6-20 Type AB screws. The screws are .600" in length, but if you get a 3/4" screw, you should be fine.
Date published: 2023-07-15
What are the inside dimensions of the ENP3050, without the cover door?
This product number is no longer current.
The new product number is ENP3050NA.
A drawing of the bucket for the ENP3050NA is attached to this response.
Date published: 2024-08-19
Are there shelves like the Leviton 49605-AUB Plastic Universal Shelf Bracket for Structured Media Center, White that will work with this enclosure?
Try part numbers
364896-01 or
364904-01
Date published: 2021-01-26
Are these enclosures, also the 20" and 42" versions, lockable with a padlock? One picture appears to have a padlock hasp but it is unclear.
these enclosures are now discontinued with a new version available the ENPXXXXNA
These have a hole in the lid that accepts one of our standard OnQ door locksets.
Date published: 2020-12-03
Bazaarvoice SAP Hybris Integration Version 2.8.1