text.skipToContent text.skipToNavigation

Discontinued - 30-in Plastic Enclosure without Hinged Door, 5-Pack

ENP30805 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  ENP30805NA

Constructed with a robust, wireless transparent ABS plastic material, this lightweight enclosure is designed to integrate wireless devices into traditional structured wiring installations. The enclosure mounts easily for both surface and recessed appl

Pack Size 5-PK
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Made with ABS plastic, the enclosure is designed to integrate wireless devices without interference
  • Universal mounting grid maximizes compatibility with 3rd party products without additional brackets.
  • Installs into a single stud bay and has staggered mounting tabs to allow multiple enclosures to mount in adjacent stud bays.
  • Tapered design allows enclosures to stack for efficient transportation and warehousing.
  • Top surface includes five 2'' knockouts: rubber grommets available for purchase (AC1034).
  • Bottom surface includes two AC receptacle box knockouts and two knockouts allowing vertical stackability.
  • UL listed.

Specifications

General Info
Type Enclosure
Product Line On-Q
Country Of Origin China
Replaced by Part NumberĀ  ENP30805NA
UPC Number 804428432173

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;