text.skipToContent text.skipToNavigation

Discontinued - 3.5mm to L-R RCA Audio Cable, 12 ft

AC2712BK On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 35ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Designed to provide quality music transfer from your mobile device to a fixed audio device. The unique ""Case-Connect"" design accommodates secure connections without requiring the removal of your device's protective case. This cable features two 27 AWG

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • In-wall, CMG/CL3/FT4 Tri-Rated jacket
  • 22 AWG conductor construction
  • Case Connect design accommodates secure connections without removing the device's protective case
  • Supports a stereo audio signal

Specifications

General Info
Product Line On-Q
UPC Number 804428008873
Country Of Origin China

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;