$73.53 USD
The 10x8 combo distributes up to 4 incoming telephone lines (RJ45) to 10 locations, and 1 GHz video to eight locations. The innovative mounting bracket includes a detachable platform for the coax splitter, allowing easy access to all termination ports
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 1GHz passive digital HDTV signal can be distributed to up to eight locations
- Coaxial splitter is compatible with existing and future networks such as VoIP and DOCSIS 3.0
- 10 way, 4-line RJ45 telecom module
- Includes RJ31X line seizure port for security installations
- Mounting infrastructure included
- UL Listed
Specifications
General Info
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | China | ||
| UPC Number | 080442806689 |
Dimensions
| Product Depth US | 3.1 in | ||
| Product Height US | 5.0 in | ||
| Product Width US | 6.0 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Specification | Cat5, Cat5e, Cat6, Coaxial | ||
| Compatibility | Telecom and Video and RJ31X Security Interface | ||
| Connection | RJ31X, F Connector, RJ45 | ||
| Number of Ports | 10 |
Resources
Installation Instructions
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KS6A | Ortronics
TechChoice jacks and modules available in CAT6 feature an easy-to follow universal wiring label and support standard termination, using a 110-impact tool.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
VSEMP52345L | Wiremold
Wiring capabilities you need without compromising the aesthetics of your interior décor.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
576-115-003 | Quiktron
Q-Series Patch Cords, CAT6, booted, Gray
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
QSOHR-RMK-W | Ortronics
Q-SERIES RUNWAY MOUNTING BRACKET KIT
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC2M04BK | On-Q
4 Meter HDMI cable w/Ethernet (13.12ft)
$36.76
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
576-125-009 | Quiktron
Q-Series Patch Cords, CAT6, booted, Gray
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CSB15AC4GRY | Pass and Seymour
Hard Use Specification Grade Switch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
50002C-B | Wiremold
Delivering the flexibility of interchangeable faceplates.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HB330W | Wattstopper
HB3x0W-Lx occupancy sensors are designed for automatic lighting control in warehouses and other medium and high bay wet location applications.









