text.skipToContent text.skipToNavigation

Legrand Infinium™ HD-Enhanced Fiber Enclosure

The Infinium™ HD-E (High Density-Enhanced) Enclosure is an ideal solution for fiber networks in data centers and building networks. The high-density footprint accommodates up to 96 fibers in 1U of rack space. This enclosure has many innovative features designed with the installer, contractor, and network professional in mind, providing a simplified process when installing or working within the enclosure.

Compatible Cassettes and Adapter Panels

Intuitive Cable Management

Outward rotating pivot arms for managing fiber slack storage in rear of enclosure. Integrated HiLOC attachment points. Cable attachment brackets and grommets help secure and protect cable routing.

Simplified Installation

The enclosure features open-ended mounting brackets that allow for a single person to install into a rack by lowering the enclosure down onto screws within the rack. The mounting brackets also have pin locks allowing the enclosure to conveniently slide between 4 horizontal mounting positions.

Greater Scalability

The scalable jumper management allows layers of management to be added only when needed, while drawer faces can be easily replaced from the standard M4 to the optional M8 cassette.

Improved Visibility

A white tray in the front and integrated LED lighting in the rear, along with the split-top cover, provide maximum visibility when working within the enclosure.

Easier Labeling

Front white drawer face and label field reflects light to better see connections in the front of the enclosure. The enhanced label card can be incorporated into the front door, positioning the labels directly below the ports for simple labeling and easy port identification.