Vertical Cable Rings - 2RU - Black - .91 in W x 2.50 in D
CR-93S-3B
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
CR-93S-1B and CR-93S-3B rings fit within the width of a rack; they are designed for smaller, single-rack installations or where the width of the rack cannot be exceeded. Larger capacity CR-93S-2B and CR-93S-4B rings mount between adjacent racks and equal the combined width of the rack channels; they are designed for multiple rack installations
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Creates an organized vertical channel for patch cables:Mounts to any industry standard EIA Rack for vertical management of patch cords.
- Designed for multiple rack installations:Used between adjacent racks.
- Manufactured out of steel:Sturdy and durable.
- Slotted mounting holes:Ease of installation .
- Includes mounting hardware:Do not have to purchase as separate item.
- Ideal for pre-existing installations where vertical management is required.
Specifications
General Info
Product Line | Ortronics | ||
Color | Black | ||
UPC Number | 662875539186 | ||
Country Of Origin | United States | ||
Application Sector | Commercial |
Dimensions
Product Width US | 0.91 in | ||
Product Depth US | 4.75 in | ||
Product Height US | 3.5 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1