
500/700 Adjustable Offset Connector Fitting
5786WH
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Eliminates need to offset raceway when connecting to surface type panel boxes. Adjustment from surface to center of bushings is 5/8'' (15.9mm) minimum to 1 3/8'' (35mm) maximum. When used as adjustable offset connector, break out metal between the two holes. When used with 700 Series Raceway, break out crescent twistout in cover. 1/2'' trade size chase nipple and HICknut furnished.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Eliminates need to offset raceway when connecting to surface type panel boxes. Adjustment from surface to center of bushings is 5/8'' (15.9mm) minimum to 1 3/8'' (35mm) maximum.
- When used as adjustable offset connector, break out metal between the two holes. When used with 700 Series Raceway, break out crescent twistout in cover. 1/2'' trade size chase nipple and HICknut furnished.
Specifications
General Info
Color | White | ||
Type | Raceway | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Standard | cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E4751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC. | ||
UPC Number | 786776563054 |
Dimensions
Product Height US | 2.375 in | ||
Product Length US | 2.25 in | ||
Product Width US | 1.375 in | ||
Product Weight US | 0.3 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E41751 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Voltage | 600.0 V |
Resources
Installation Instructions
Instruction Sheet
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1