








Smart 15A Plug-In Switch with Wi-Fi, Matter-Enabled
Bazaarvoice SAP Hybris Integration Version 2.8.1
$15.74 USD
Take comfort in the convenience of controlling your lights from any smart device, whether you’re home or not. The Smart Plug-In Switch with Matter enables you to control your lamps or other plugged-in devices, and set scenes and schedules from any Matter-compliant smart home platform. Combining classic design and advanced functionality with a simple connection to your existing smart home solution using your home’s existing wireless network, Smart Lighting from the radiant Registered Collection sets the exact lighting you want – when and where you need it.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Compatibility: Device comes with Matter built-in, allowing for greater interoperability and compatibility with the latest smart home assistants and platforms – including Apple HomeKit, Google Home, Amazon Alexa and Samsung SmartThings.
- Easy Setup: Simply scan the Matter QR code on the device with your smartphone's camera or smart home application to begin the setup process.
- Wi-Fi Connected: Works with a home's existing secure 2.4 GHz Wi-Fi network.
- Local Control: Devices work even without internet, communicating directly with a Matter controller for faster, more reliable local command processing. No internet connection required.
- Consolidated Control: Can be controlled through any Matter compliant smart home platform's application – no separate manufacturer application required for onboarding of 2nd Gen Wi-Fi devices.
- Voice Control: When paired with a voice assistant, use your voice to turn on the lights or set more advance scenes, schedules or routines.
- Consistent Look: Mix and match radiant® smart lighting products with standard devices without sacrificing the designer look and feel.
- Matter Controller Required: A compatible Matter controller is required for successful installation. For a list of Matter controllers, please visit legrand.us/matter
- Easy Installation: Plug-in to an existing outlet to gain smart control of attached devices
- Electrical Ratings: 1000W Tungsten, 1800W Resistive
Specifications
Color | White | ||
Finish | Matte | ||
Application Sector | Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | Smart Lighting | ||
Number of Receptacles | 1 | ||
Warranty Type | 1-Year Limited Warranty | ||
Receptacle Type | Single | ||
Standard | ETL, CSA | ||
UPC Number | 785007449419 | ||
Works With | Amazon Alexa, Apple Home, Google Home, Matter, Samsung SmartThings |
Product Depth US | 1.23 in | ||
Product Height US | 1.49 in | ||
Product Width US | 2.49 in | ||
Product Weight US | 0.14 lb |
FCC Compliant | Yes | ||
CSA Listed | Yes | ||
CSA File Number | E60730-1, C22.2 No. 42 | ||
ETL Listed | Yes | ||
ETL ListingNumber | 5020361 |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Amperage | 15 A | ||
Frequency Rating | 60 Hz | ||
Indoor/Outdoor | Indoor | ||
NEMA Configuration Code | 5-15R | ||
Operating Humidity | 90% RH (Non-Condensing) | ||
Voltage | 120.0 V |
Resources
Cutsheet
Installation Instructions
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1