text.skipToContent text.skipToNavigation

CornerMate Cord Organizer Kit

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

CornerMate Cord Organizers are perfect for concealing audio or home theater cords in corners. Peel-and-press installation is quick and easy. Cover reverses for your choice of concave or convex profile. Paint CornerMate to match your walls. Designed to work with CableMate and CordMate II systems for complete cable management.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Perfect for concealing cords: conceal audio or home theater cords in corners.
  • Peel-and-press: installation is quick and easy.
  • Reversible cover: your choice of concave or convex profile.
  • Complete cable management: designed to work with CableMate or CordMate II systems.
  • Easily organize cords and cables.
  • Paintable.
  • This product meets the material restrictions of RoHS.

Specifications

General Info
Type Raceway
Application Sector Residential
Product Line Wiremold
Country Of Origin United States
UPC Number 086698000485
Dimensions
Product Weight US 1.9 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is there a list of parts which are sold in conjuction with the C40 Wiremold? I am looking for a coupler and I cannot find it.

Asked by: Joshua
Hello. There is no coupling component for this series of raceway; you would simply stagger the base and cover seams at installation (this is a two-piece channel, not latching). Thanks!
Answered by: Wiremold Tech Support
Date published: 2024-06-10
  • y_2025, m_4, d_27, h_12CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_CMK40, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT