















radiant® Smart Gateway Surface Mount with Netatmo, White
WNRH2WH
radiant Collection
radiant® Smart Gateway Surface Mount with Netatmo, Light Almond is rated
out of
5 by
48.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$110.99 USD
The smartest way to take control of lights and power, optimized for larger homes.
Smart Lighting lets you set the exact lighting you need, from anywhere, adding safety and convenience to your home. And delivering it all with unprecedented range and reliability, radiant® with Netatmo leverages leading Netatmo technology to provide an ideal solution for larger homes with many smart products. Start with the Smart Gateway to establish a robust and dedicated mesh network, then add smart switches, dimmers and outlets to build a solution that perfectly fits a home’s unique space and needs. Options include wireless smart switches and dimmers for easily adding 3-way control.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Smart Gateway Surface Mount with Netatmo
- Creates a robust, dedicated network for the radiant with Netatmo solution.
- The smartest way to take control of lights and power, optimized for larger homes. Smart Lighting lets you set the lighting you need, from anywhere, adding safety and convenience to your home. Delivering it all with unprecedented range and reliability.
- radiant® with Netatmo leverages leading Netatmo technology to provide an ideal solution for larger homes with many smart products.
- The Smart Gateway establishes a robust and dedicated mesh network. Add smart switches, dimmers and outlets to build a solution that fits a home’s unique space and needs. Options include wireless smart switches and dimmers for easily adding 3-way control.
- The foundation of a radiant with Netatmo solution, the surface mount Gateway is cleverly designed to install easily beside an existing single-gang switch or outlet, no back box or network wiring required
- Ensures ultra-reliable performance through a robust and dedicated mesh-network
- Enables control of a home's smart lighting solutions through the Legrand Home + Control app, allowing for easy scheduling, the creation of groups, setting scenes, managing energy usage and more
- Compatible with other smart products through Amazon Alexa, Google Assistant and Apple HomeKit, as well as with home automation systems
- Flexibly fits a home's unique needs with a variety of supported smart switches, dimmers and outlets, including wireless switches and dimmers
- Compatible with all radiant® with Netatmo and adorne® with Netatmo smart devices
- Screwless Wall Plate included. Coordinate with other designer switches and outlets available from the radiant® Collection for a cohesive, sophisticated look
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Color | White | ||
Type | Accessory, Gateway | ||
Finish | Matte | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | Smart Lighting, With Netatmo | ||
Warranty Type | 1-Year Limited Warranty | ||
UPC Number | 785007377484 | ||
Works With | Amazon Alexa, Apple Home Kit, Google Assistant |
Dimensions
Product Depth US | 0.56 in | ||
Product Height US | 4.75 in | ||
Product Width US | 4.75 in |
Listing Agencies / 3rd Party Agencies
FCC Compliant | Yes |
Additional Information
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Seismic Tested | No | ||
Connection | Wired | ||
Number of Wires | 2 |
Resources
Cutsheet
Installation Instructions
Instruction Sheet
Brochure
Supporting Document
Premium Content
Reviews
Rated 5 out of
5
by
Bill from
4 Scene Pocket Remote Control with Netatmo
The 4 scene pocket remote is a handheld device. It is very convenient way to "light up" your home as you enter it. If you have WiFi Netatmo light switches installed in the rooms of your home, you can assign (program the lights to either come on or off) them to one of the pocket remotes numbered buttons, for example, button # 1. When you enter your home you simply press button # 1 and all the assigned lights come on, making entry at night safer. You can assign the same room lights to, for example, button # 2, and program the lights to turn off.
Another use I found was when my wife recently had knee replacement surgery, and for the first few weeks she was in need of "special assistance." Using the pocket remote, my wife simply had to press button #1, individual room lights would turn on throughout the house, and I knew she was in need of assistance. This turned out to be very helpful.
You can pair the pocket remote with the Wireless Smart Scent Switch with Netatmo (WNACB40). This switch is similar in function to the pocket remote (has the same 4 scene buttons). It is essentially a "faceplate", requires no electrical box, and can be simply attached to a wall. Mount this switch on the wall in close proximity to the entrance door, and as you walk into the house press the button to turn on all the lights. Leave the pocket remote, say in the bedroom, where you can then turn off all the lights using the assigned "off button. It is some slick technology.
Date published: 2024-06-10
Rated 5 out of
5
by
albert from
need instructions
this item works fine, there need to be a better set of step by step instructions in order to program the system.
Date published: 2023-10-26
Rated 1 out of
5
by
Chandler from
Gate way
Can not get the gateway to connect to wifi or my hot spot. Last thing to sell a 4.5 million dollar house need tech suport
Date published: 2024-06-19
Rated 3 out of
5
by
Richard from
Nice execution—wish they had a SKU without numbers
This is a great product for controlling multiple devices around your room or home. But I wish it came in an option without the numbers. They add no value. Obviously, it's the first, second, third, and fourth button. By putting centered numbers on the button surface, it prevents any custom engraving options to make this truly professional looking.
Date published: 2025-03-05
Rated 5 out of
5
by
Tim from
Legrand smart switch
Ive been buying these smart switches periodically and ai absolutely love them. No more forgetting to turn off the light after you sit down. I can control my lights all from my phone with no sweat
Date published: 2025-02-12
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Will WNRL50WH and WNRCB40WH work in conjunction with Magnetic Low Voltage driver? Magnitude Lighting Drivers spec’d H703PTUTC (which has been discontinued) for a compatible dimmer and want to know if WNRL50WH will work in its place
Thank you for your inquiry. The WNRL50WH supports Magnetic Low voltage drivers (FWD) up to 500VA.
Note: Netatmo Gateway is required in order to program the radiant Wireless Smart Scene Controller (WNRCB40WH).
If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2025-03-20
Hi does the radiant Smart Gateway Surface Mount with Netatmo, WNRH2WH require a 2-gang electrical box or can it be installed in a one-gang electrical box?
It can be installed in a single gang box
Date published: 2025-03-21
How far does an occupancy sensor need to be from the router to prevent interference?
Thank you for your inquiry. To provide further assistance with your request, we require additional information regarding your Netatmo system and networking equipment. Please get in touch with Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. and 6:00 p.m. EST, or via email at Tech.Support@legrand.us.
Date published: 2025-01-15
There is a switch on wall A that turns on a dining room light, and a second switch on wall B that turns on the same light. I'm using Netatmo switches in multiple places. How do I set this up so that these are dimmable and can switch on/off from A & B?
Ideally you’d want to replace one of the switches with a wireless Netatmo dimmer. You can cap the existing wires and tuck them inside the electrical box, mounting the wireless dimmer in the standard spot. From the Control app you can set up the Wireless dimmer to control the same light.
Date published: 2025-01-08
If I buy 2 of these will both of them connect to one smart switch in a 4 - way application?
Thank you for your inquiry. Yes, a pair of Wireless switches can be programmed to control one WNRL10WH for a 4-way application.
Example:
WNRH1WH - Gateway required for programming
Quantity 1 - WNRL10WH (Primary)
Quantity 2 - WNRL23WH (Wireless)
If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2024-12-16
I am getting message that Product Security Certification is out of date
Our technical support team would be happy to help. Please reach out to us directly for assistance.
Pass & Seymour Technical Support:
Phone: 800-223-4185
Mon – Fri: 8:00am – 6:00pm EST (excluding holidays)
Email Us: tech.support@legrand.us
Date published: 2024-11-21
We tried installing these switches on an LED dimmable fixture that uses TRIAC/ELV dimming technology and the light flickers at all levels. Is there a way to fix this?
Thank you for your inquiry. To provide further assistance with your request, we require additional information. Please get in touch with Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. and 6:00 p.m. EST, or via email at Tech.Support@legrand.us.
Date published: 2024-10-22
Do I need to buy a gateway if I’m installing one switch?
Yes, the gateway connects it to wifi
Date published: 2024-09-25
Bazaarvoice SAP Hybris Integration Version 2.8.1