1-Gang Pre-configured Wall Plate with One RJ11 Telephone Jack, White
TPTE1W
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
$3.49 USD
Single gang opening modular four conductor telephone jack in white�with wall plate meets FCC Part 68 requirements.� It is a mar-resistant wall plate and fits in any standard size single gang electrical box.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | On-Q | ||
Color | White | ||
UPC Number | 785007247688 | ||
Country Of Origin | Mexico | ||
Wall Plate Type | Preconfigured | ||
Package Quantity | 1 | ||
Application Sector | Residential | ||
Standard | UL, FCC (Part 68), RoHS |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
FCC Compliant | Yes |
Technical Information
Thickness | 0.1 in | ||
Number of Gangs | 1 |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1