Three Pole Three Phase AC Manual Controller
7803MD
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Three Pole, Three Phase AC Manual Motor Controller, suitable as Motor Disconnect - 10KA @ 600VAC, 30A max. Class J Fuse.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- High Horsepower rating of 20HP
- Gull-wing shaped brass terminal pressure clamps
- Constructed of glass-reinforced thermoplastic
- UL508 and cULus Listing of individual device and assembled device within enclosure
- Heavy-duty zinc-plated steel strap, two brass rivets secure strap to housing
- External screw-pressure-plate back and side wire terminal screws unstaked for use with ring terminals
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
Specifications
General Info
Product Line | Pass & Seymour | ||
UPC Number | 785007267686 | ||
Country Of Origin | Mexico | ||
Standard | CSA Listed, UL Listed |
Dimensions
Product Width US | 1.825 in | ||
Product Depth US | 1.753 in | ||
Product Height US | 3.67 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Operating Cycles | 50000 | ||
Actuator | Toggle | ||
Connection | Side & Back Wired | ||
Amperage | 30 A | ||
Voltage | 600.0 V | ||
Environmental Conditions | UL94 V2 |
Resources
Cutsheet
Supporting Document
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can the 7803MD be used on a 28VDC circuit to disconnect battery power to DC motors?
Thank you for your inquiry. The 7803MD is rated for AC only and is not UL-certified for DC use.
Date published: 2024-07-15
does the fuse live in the switch? Is it replaceable?
Hello Eric,
No, the fuse isn't present in the device.
Date published: 2024-01-04
What is a short circuit rating of the manual controller without any class J upstream fuses protecting it.
We don't offer a manual controller without a class J fuse. For more information, please call Technical Support at 844-957-3783
Additionally here are the device ratings:
suitable as Motor Disconnect – 10KA @ 600VAC, 30A max. Class J Fuse.
Date published: 2023-04-10
what are the minimum/maximum wire sizes for this device?
Hello,
We can use #14 AWG – #10 AWG copper or copper-clad wire with the 7803MD.
Thank you,
Date published: 2022-12-01
What is the physical size of this device?
The dimensional drawing for the switch is attached below
Date published: 2021-11-01
What are the torque requirements for the electrical connections on 7803-MD 3 Pole 30A switch?
The required torque for the terminal screws 30 Amp Switch is 14 to 18 inch pounds.
Date published: 2021-11-01
Where do you mount the ground screw on the legrand 7806-P "type 1"
Thank you for your question regarding Pass & Seymour manual controller enclosure(Model # 7806P).
There are two small holes on the mounting bracket that the ground terminal would get mounted to(either one will work).
Date published: 2024-01-12
Bazaarvoice SAP Hybris Integration Version 2.8.1