text.skipToContent text.skipToNavigation

Performance Series HDMI Cables

C2G Performance Series HDMI cables feature commercial-grade connectors with compact overmolding and integrated finger grips for easy insertion and removal, gold-plated connectors for increased electrical conductivity and durability, and a gripping connector shell for two times the port retention of a standard cable. They support HDMI 2.1 features including resolutions up to 8K at 60Hz, are in-wall (CMG/FT4) rated, and are backed by a lifetime warranty. Our premium high-speed HDMI cables are rigorously tested for HDMI certification, and are available in a variety of lengths to suit your application.

Premium Certified

For applications requiring HDMI certification.

Ultra Flexible

Your go-to 4K cable for tight spaces.

Ultra Flexible Active

Longer length 4K cable for tight spaces.

Ultra High Speed

For 8K applications requiring HDMI certification.

Active Optical Cables

For extended length needs.

0 Products available