2ft (0.6m) 16 AWG 250 Volt Computer Power Extension Cord (IEC320C14 to IEC320C13) (TAA Compliant)
29965
C2G
Bazaarvoice SAP Hybris Integration Version 2.8.1
$7.99 $10.99 text.product.price.msrp USD
Plug in our power cord extension cord to make your work environment more flexible and efficient. The female connector plugs directly into device, and the male connector plugs into an existing cable. This heavy duty 16 AWG cord features a fully molded design for maximum durability and long life. Compatible for monitors, scanners, printers, and other devices that use a 3-pin shroud power connector.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Extend the distance of a monitor, scanner or printer from a PC
- Durable construction for maximum cable life
- Available in lengths up to 8ft
 
WARNING: Cancer and Reproductive Harm www.P65Warnings.ca.gov
Specifications
General Info
Product Line | C2G | ||
Color | Black | ||
UPC Number | 757120299653 | ||
Country Of Origin | Taiwan, Province Of China | ||
Application Sector | Commercial, Industrial | ||
Warranty Type | Lifetime | ||
Type | Power Cord |
Dimensions
Product Length US | 2.0 FT |
Buy American Act Compliance
TAA Compliant | Yes |
Technical Information
Wire Gauge | 16 AWG | ||
Jacket Rating | SJT Rated | ||
Amperage | 13 A | ||
Connector 2 | C13 IEC | ||
Connector 1 | C14 IEC | ||
Voltage | 250.0 V |
Resources
Cutsheet
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1