


8ft (2.4m) 16 AWG Universal Power Cord (NEMA 5-15P to IEC320C13) (TAA Compliant)
29928
C2G
Bazaarvoice SAP Hybris Integration Version 2.8.1
$8.99 $11.99 text.product.price.msrp USD
Replace your overused or misplaced power cable, or just get some extra cords for convenience. This universal power cord is designed to work with most PCs, monitors, scanners, printers and other devices that use the 3-pin shroud power connector. Plus this heavy duty 16 AWG cord features a fully molded design for maximum durability and long life.
The female connector plugs directly into the device while the male connector plugs into a standard outlet.
The female connector plugs directly into the device while the male connector plugs into a standard outlet.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Designed to work with most PCs, monitors, scanners, printers and other devices that use the 3-pin shroud power connector
- Fully molded heavy duty 16 AWG cord
 
WARNING: Cancer and Reproductive Harm www.P65Warnings.ca.gov
Specifications
General Info
Color | Black | ||
Type | Power Cord | ||
Product Line | C2G | ||
Country Of Origin | Taiwan, Province Of China | ||
Warranty Type | Lifetime | ||
UPC Number | 757120299288 |
Dimensions
Cable Length | 8 ft | ||
Product Length US | 8.0 FT |
Trade Programs
TAA Compliant | Yes |
Technical Information
Amperage | 13 A | ||
Jacket Rating | SJT Rated | ||
Voltage | 125.0 V | ||
Wire Gauge | 16 AWG |
Resources
Cutsheet
Brochure
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1