text.skipToContent text.skipToNavigation

DO NOT USE Cisco® XENPAK-10GB-SR Compatible 10GBase-SR MMF XENPAK Transceiver Module

XENPAK-10GB-SR-LEG Quiktron
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 94ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This Cisco XENPAK-10GB-SR compatible XENPAK transceiver provides 10GBase-SR throughput up to 300m over multi-mode fiber (MMF) at a wavelength of 850nm using a SC connector. Our transceiver is guaranteed to be 100% compatible with the equivalent Cisco transceiver. This easy to install, hot swappable transceiver has been programmed, uniquely serialized and data-traffic and application tested to ensure that it will initialize and perform identically. It is built to meet or exceed the specifications of Cisco, as well as to comply with multi-source agreement (MSA) standards to ensure seamless network integration.

Please Note: Installing Legrand transceivers does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected by installing a Legrand or any third party transceiver.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Color Silver
Type Transceiver
Application Sector Commercial/Industrial
Product Line Legrand
Country Of Origin United States
Standard IEEE 802.3, FCC 47 CFR
UPC Number 757120668053
Trade Programs
TAA Compliant Yes
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Max Distance Support 100 m
Connector Type RJ45
Data Transfer Rate 1.25 Gbps
Form Factor SFP-T
Operating Temperature Max 85 °F
Operating Temperature Min -40 °C

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 44ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;