![](https://cdn2.webdamdb.com/1280_cHBT2jcrh6V0.jpg?1604981403)
![](https://cdn2.webdamdb.com/1280_sSFvYHTNGCi1.jpg?1608310691)
![](https://cdn2.webdamdb.com/1280_kO9jJxJB8Ad6.jpg?1604982097)
![Switch](https://cdn2.webdamdb.com/1280_2tTzZDCAJf35A3BV.png?1636483888)
![](https://cdn2.webdamdb.com/1280_cUGPiCZl3RA2.jpg?1604982035)
![Nighttime Navigation. Automatically turns on in dark, off in daylight](https://cdn2.webdamdb.com/1280_cYR15pT4HcC56IUV.jpg?1683032212)
![Optional Louver. For additional light control, an optional louver attachment is also included](https://cdn2.webdamdb.com/1280_YtCwoESkeEy2315k.jpg?1683032274)
![Optional louver for better light control](https://cdn2.webdamdb.com/1280_oWcVp4pgfS986wl2.jpg?1683032406)
![LED Night Light](https://cdn2.webdamdb.com/1280_IL7amVvn5f602kmv.jpg?1682955904)
![Complete the look with a matching screwless wall plate](https://cdn2.webdamdb.com/1280_wbH6yUBI0P0212nP.jpg?1683032355)
![](https://cdn2.webdamdb.com/1280_49ZA6RmNav81.jpg?1604982095)
![Optional Louver. For additional light control, an optional louver attachment is also included.](https://cdn2.webdamdb.com/1280_6rdQTBfCBr621ARE.jpg?1699564501)
![Light where you need it. Without sacrificing an outlet or using unattractive plug-in models.](https://cdn2.webdamdb.com/1280_AnyL5CqKYys81AoB.jpg?1699564501)
![Adjustable light levels. Simply press on the face to cycle through the light levels.](https://cdn2.webdamdb.com/1280_kdsYXFKcn4I91snG.jpg?1699564501)
![Nighttime navigation. Automatically turns ON in dark, OFF in daylight.](https://cdn2.webdamdb.com/1280_kAwAFN3dZLl59wD4.jpg?1699564500)
radiant® Full Night Light, White
NTLFULLWCC6
radiant Collection
radiant Full Night Light is rated
out of
5 by
36.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$17.79 USD
Make nighttime navigation easier with a sleek, sophitistcated built-in night light from the radiant® Collection. Ideal for hallways and nurseries, this Full Night Light installs easily in place of a standard outlet to save you from stumbling in the dark or transitioning to too bright overhead lights. Features five adjustable light levels, as well as an optional louver for additional light-level control.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Easily replaces any standard outlet to provide a stylish built-in night light.
- Features five adjustable light settings: Ultra Low, Low, Medium, High and OFF.
- Hidden sensor controls night light based on ambient light, automatically turning on when it is dark.
- Features durable, high-impact resistant thermoplastic construction.
- More color options available to fit any style.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
UPC Number | 785007034332 | ||
Country Of Origin | China | ||
Features | Nightlight | ||
Switch Type | Push | ||
Number of Switches | 1 | ||
Warranty Type | 1-Year Limited Warranty |
Dimensions
Product Width US | 1.29 in | ||
Product Depth US | 1.3 in | ||
Product Height US | 4.2 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E234593 | ||
cULus Listed | Yes |
Technical Information
Number of Gangs | 1 | ||
Amperage | 15 A | ||
Mounting Type | Box |
Resources
Cutsheet
Installation Instructions
Brochure
Supporting Document
Guide Form Specifications
Premium Content
Reviews
Rated 5 out of
5
by
writing1 from
Works as promised
It's off in daylight, on in the dark. Intensity varies with a touch. Collars come in common colors. Inexpensive. It fills a slot left by a switch to a ceiling light. The night light before it was always on, couldn't be varied, and lacked even light (dark corners).
Date published: 2019-10-04
Rated 5 out of
5
by
Panbrite from
Excellent device
I purchased this device for our newly built Villa & we installed 4 unit throughout the new building
Date published: 2018-04-14
Rated 5 out of
5
by
Anonymous from
terrific product
This is the third residence we hace pit this night light in. It gives off just enough light to safety guide you to your destination. The fact that it now come with adjustable light levels was the icing on the cake.
Date published: 2020-10-24
Rated 4 out of
5
by
sn00gies from
Nice
I would have used it in my home, but I couldn’t find a suitable area for it. I passed it along to my friend and they love it! The brightness is perfect for a night light. Installation was smooth. I hope it lasts a long time!
Date published: 2024-05-25
Rated 4 out of
5
by
latresad from
Simple operation
The design of this Legrand Pass & Seymour Radiant Full Nightlight is simple yet sleek and functional. The installation instructions appear straight forward and should be easy to follow by any skilled electrician. As, I'm not, I did not install but could still understand how it should go in.
To adjust the brightness of the nightlight, you press the face of the light, simple. Comes with optional louver and a snap in place, screwless wall plate for added anesthetics.
Date published: 2024-05-22
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can I purchase replacement lense for the light?
Hello,
Sorry we do not offer a replacement lense but we do offer replacement louvers for these nightlights (NTLFULLLVRW or NTLFULLLVRTC). If you have any questions please contact us directly.
Thank you,
Legrand Pass & Seymour Contact information:
Phone #: 844-957-3783 - Option 1, followed by option 2 for Technical Support.
Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays)
Email: Tech.support@legrand.us
Date published: 2024-04-02
My full nightlights come on a bit earlier then I would like. Which mode will make the lights less sensitive? I want the lights to come on when it is more darker.
Hello,
Please take a look at the following settings that can be adjusted on the radiant Full Night Light.
-OPERATING INSTRUCTIONS: Press face to cycle through the following light
levels: Off, Ultra-low, Low, Medium, High.
-AMBIENT LIGHT THRESHOLD SETTING: To adjust the light sensitivity of the nightlight, press and hold the nightlight face for 5 seconds. To indicate louver mode, LED will blink twice. To indicate clear lens mode, LED will blink three times.
Please contact us if you need further assistance.
Pass & Seymour Technical Support
Phone #: 800-223-4185
Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays)
Best Regards,
Technical Support
Date published: 2024-01-26
Can a NTLFULLTC nightlight be mounted in a sauna? Damp location rated?
Hello,
The NTLFULLTC nightlight is not rated for Damp locations. We do not recommend the installation within a Sauna.
Best Regards,
Technical Support
Date published: 2024-01-05
What Color Spectron is the Horizontal version?
Hello Anthony. The Color temperature is 6000K with a lumen output of 2.8. If you have additional questions, please contact our Technical Support team.
Date published: 2023-06-19
Is there a 2700K Version
Hello, thank you for your inquiry. Unfortunately no, we don't offer a similar device with a 2700k rating.
Date published: 2023-06-19
I have 12 of these to light up steps at night. 2 of them flash 3 times and then pause and then flash 2 times and pause. Then the flashing cycle starts again after a pause. This repeats indefinitely. Thoughts ?
Thx John. I took off the face plate to remove the lights and noticed they stopped blinking immediately and stayed lit. Upon further investigation it seems the face plate was screwed on too tight and was causing the issue. Once I loosened both plates a little the lights work perfectly.
Date published: 2024-01-19
I mounted the product on the ceiling in of my Master Bath in the clear lens mode no louver. The device works until monted in the box on the ceiling. The product detail doesn't specify not for ceiling mount.
Update, I had a loose hot wire. Fixed that and the device works as advertised. Works great on the ceiling creates ample light for night trips from our recliners in the MBrm sitting area thru the MBrm into the MBath 30 feet away.
Date published: 2023-04-07
NTLFULLWCC6 has straight forward wiring, hot, neutral and ground. Everything at the switch looks good but the load which consists of LED lights barely illuminate. What could the issue be? I have three switches and they all do the same thing.
Thank you for your inquiry! I'd advise you to call in to Technical Support to troubleshoot your installation. You can reach us at 844-957-3783, M-F from 8:00 - 6:00 pm ET.
Date published: 2022-11-07
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AFGF152TRW | radiant Collection
Code-approved for AFCI/GFCI protection against electrical fires and injury from electrical shock.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM8USB4WCC6 | radiant Collection
Charge more devices simultaneously with this in-wall charger featuring four USB connections.
$43.45
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AFGF202TRW | radiant Collection
Code-approved for AFCI/GFCI protection against electrical fires and injury from electrical shock.