text.skipToContent text.skipToNavigation

Discontinued - NO SUB

HKRP10 On-Q
radiant® Smart Plug-In Switch with HomeKit Technology is rated 4.2 out of 5 by 11.
  • y_2025, m_4, d_3, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_11
  • loc_en_US, sid_HKRP10, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 30ms
  • REVIEWS, PRODUCT


Legrand Lighting Control for HomeKit offers an easy, secure way to control lights, outlets, thermostats and more, all from your iPhone or iPad. Part of the Legrand family of products fully enabled to interface with Apple HomeKit, this plug-in Smart Switch allows you to control table and floor lamps. Simply ask Siri to control the lights, or use the Apple or Legrand Home apps to create scenes, group rooms and more.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Works with Apple HomeKit Technology for control through iOS devices. Even ask Siri to adjust the lights.
  • Provides app-based control for table and floor lamps.
  • Installs easily, no wiring required. Simply plug in to an existing 120V electrical outlet.
  • For remote and automated control, device requires an Apple TV with tvOS11 or later, an iPad with iOS 11 or later, or a HomePod set up as a home hub.
  • Use Legrand Home app for scenes, room grouping, automation triggers and more.

Specifications

General Info
Product Line On-Q
Country Of Origin China
Features Indicator Lights, Smart Lighting, Wireless
UPC Number 804428432876
Technical Information
Voltage 120.0 V

Reviews

Rated 4 out of 5 by from Didn’t think I needed this until.... I didn’t think I needed this great plug until I used it. So many times I’ve come home to a dark house not planning on being gone as long as I’ve been out. I used to not like it, now before I leave my car I can simply turn on the lamp hooked into this plug via my phone. No more coming into the dark. It was easy to install the app on my phone and start using right away.
Date published: 2020-02-08
Rated 5 out of 5 by from Easy to use We received this a couple weeks ago. It was super easy to set up. We plugged it in and pushed the button it immediately started blinking and was ready to pair. I opened the home app on my ipad and scanned the QR code and it immediately pulled up the device and connected right after. Then asked which device I was plugging into it. It also has settings for night time shut off and when we leave so it automatically shuts off when we want it to. I plan on purchasing more to have around the house.
Date published: 2019-12-31
Rated 3 out of 5 by from Smart plug-in switch Legrand smart plug-in switch was easy to get up and running. It works well as advertised. Was disappointed it only worked with Apple IOS app as I have an Android Phone. Despite that I would recommend thos product.
Date published: 2019-12-30
Rated 1 out of 5 by from Connection Issues Purchased two plugs and one wall switch. Installed them and was very happy until I started having connection issues. When trying to adjust lights on Legrand smart lights app, the controller just continually spins then times out. The fix I have found is to unplug the devices and plug back in. Especially problematic for a wall switch which needs to be turned off by the breaker.
Date published: 2020-09-04
Rated 5 out of 5 by from Plug in switch/light dimmer After receiving this I couldn’t wait to use for the Christmas tree room. It was easy to install and the app instructions were simple and easy to use. It was so nice to be sitting and adjust the lighting from just my phone. So easy and ingenious!!!!!
Date published: 2019-12-28
  • y_2025, m_4, d_3, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_11
  • loc_en_US, sid_HKRP10, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

Using with an LED light and when the switch is turned off, the LED is still on.  Barely on, but on.  I'm wondering if there's a way to adjust or if I need to return.

Asked by: FredE
LED loads less than 10W have the possibility of not fully turning off due to the small amounts of current present to run the smart plug even when switched off. Try turning on Reverse Dimming in the Legrand Home app for that particular plug. If that doesn't work try replacing the Plug. If the issue persists after that point, your lighting won't work with this dimming module unfortunately.
Answered by: Wiremold Tech Support
Date published: 2022-06-26
  • y_2025, m_4, d_3, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_HKRP10, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT