text.skipToContent text.skipToNavigation

Discontinued - NO SUB

HKRP20 On-Q
radiant® Smart Plug-In Tru-Universal Dimmer with HomeKit Technology is rated 4.1 out of 5 by 9.
  • y_2025, m_4, d_3, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_8
  • loc_en_US, sid_HKRP20, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 38ms
  • REVIEWS, PRODUCT


Legrand Lighting Control for HomeKit offers an easy, secure way to control lights, outlets, thermostats and more, all from your iPhone or iPad. Part of the Legrand family of products fully enabled to interface with Apple HomeKit, this plug-in Smart Dimmer allows you to control and adjust light levels for table and floor lamps using virtually any dimmable bulb. Simply ask Siri to control the lights, or use the Apple or Legrand Home apps to create scenes, group rooms and more. Tru-Universal Dimmers work with virtually any 120V dimmable bulb or fixture, adjusting to the exact light level you want, without the flicker.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Works with Apple HomeKit Technology for control through iOS devices. Even ask Siri to adjust the lights.
  • Provides dimmable control of table and floor lamps using any 120V dimmable bulb.
  • Installs easily, no wiring required. Simply plug in to an existing 120V electrical outlet.
  • For remote and automated control, device requires an Apple TV with tvOS11 or later, an iPad with iOS 11 or later, or a HomePod set up as a home hub.
  • Use Legrand Home app for scenes, room grouping, automation triggers and more.

Specifications

General Info
Product Line On-Q
Country Of Origin China
Features Indicator Lights, Plug-In, Smart Lighting, Wireless
UPC Number 804428432883
Technical Information
Voltage 120.0 V

Reviews

Rated 2 out of 5 by from worked for a while, now can't connect to Homekit worked as designed for about 2 years. now it won't connect. tried all the troubleshooting listed. bought it for the brand reputation, but soured on it a bit now.
Date published: 2024-10-14
Rated 5 out of 5 by from Great addition to HomeKit plug-in with dimming. This was a great solution for the HomeKit. Alos dimming of an plug in device.
Date published: 2021-03-23
Rated 3 out of 5 by from Almost sent it back but it works now. The installation of this dimmer was beyond frustrating. The app kept failing and locking up in a multitude of creative and annoying ways. I lost count how many times I had to factory reset the dimmer until it finally worked. One day later it forgot all the settings and I had to start the dance over again. Several factory reset and setup attempts later, it finally started working again and right now it has been stable for 3 weeks. We'll see how this fares in the long run. Fingers crossed. It is the only plug-in dimmer with native homekit support, so I am glad it's working now, but they really need to improve the setup flow. There doesn't seem to be a way to update the firmware, so I am not holding my breath for any future bug fixes.
Date published: 2021-03-23
Rated 5 out of 5 by from Excellent dimmer I had been looking for a reliable HomeKit dimmer forever. got one of these on amazon about 6 months ago and it's worked great since then. easy to setup via HomeKit. got a 2nd one a month ago from this site directly. I use them both for my outdoor patio lights- I keep them outside in a weatherproof plastic box to protect them. will definitely buy more if I need them
Date published: 2020-09-11
Rated 5 out of 5 by from Perfect dimmer for any room In buying this I wanted a light dimmer for my you get sons room and did just the job! Perfectly dims the lights just enough to get my son to sleep! My son can dim the lights himself as well and he really likes being independent so it works well for our family. I hope to buy more when we build a house in the future!
Date published: 2020-01-11
  • y_2025, m_4, d_3, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_8
  • loc_en_US, sid_HKRP20, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

CAn you use this with a medium sized desk van to change the speed of the fan as you dim? The fan draws 0.6 amps

Asked by: ROBL66
No, this plugin is not motor rated for a fan.
Answered by: Legrand Technical Support
Date published: 2020-11-21

What commands can be given, i.e. dim to 50%, full, etc. to manage through iOS?

Asked by: Brewer Family
I use this plug to control track lighting that does not have a switch. You can control it with Apple HomeKit or Siri. I have not had to use any special commands, eg. turn on Living Room Track Light to 50% works fine. If you have this Automated with HomeKit it will come on at the same percentage every time until you change it, then it will come on at that percentage.
Answered by: TGC1
Date published: 2020-02-24
  • y_2025, m_4, d_3, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_HKRP20, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT