text.skipToContent text.skipToNavigation

Teleshade Series

TS-Motorized Shading Systems
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand Shading Systems Teleshade (TS) motorized roller shade cassette system is a factory configured shade that provides easy to install shades with enhanced control features. The shades and large selection of fabric options provide glare control and allow occupants to access daylight and views. The motorized TS system is offered as both a DC and AC motorized solution. Our DC motorized system allows for increased installation efficiencies with low cost Cat5e wiring and reduction of line voltage infrastructure over AC motors. The patented whisper quiet motor system is completely concealed inside the counter-balanced shade tube and offers the unique advantages of extremely low power consumption and manual override. DC motors are used in shades up to 120 in x 120 in. 
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Factory configured shade cassette system allows for quick and easy shade installation, reduces installation cost, and common mistakes
  • Five additional bracket options are available for various side and top mount applications for additional mounting flexibility
  • Heavy-duty bracket system provides up to 66% installation efficiencies compared to non-cassette roller shades
  • Many options, including standard and reverse roll, pockets, room darkening, multiple control options, and the Cord Keeper to comply with Canadian cord safety regulations (manual TS)
  • Aluminum tubes: no rust stains on the fabric from high humidity locations
  • Light gap – 3/4 in (19 mm) symmetrical light gaps
  • Legrand Shading Systems standard 25 year limited hardware warranty

Specifications

General Info
Product Line Shading Systems
Application Sector Commercial
Dimensions
Maximum Product Height 120 in
Maximum Product Width 120 in
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Technical Information
Amperage 0.95 A
IP Rating IP31
Speed 24RPM
Limit Switch Capacity 300 Turns
Voltage 120.0 V
Rated Current 0.95 A
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
I am looking for this Motorized Piggyback dual shade by legrand solareffectivel; t-11 detail

Asked by: Robert
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_TS-Motorized, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT