text.skipToContent text.skipToNavigation

Crimping Tool for DLM Shade Bus Wire and Connectors

LMSH-SBWCTOOL Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 77ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Crimping Tool provides installers the option to create their own custom length cables using bulk wire with the crimper and connectors. 

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easy to install system of pre-terminated cables
  • Crimping Tool provides installers the option to create their own custom length cables using bulk wire with the crimper and connectors.

Specifications

General Info
Color Yellow
Product Series LMSH
Type Crimping Tool
Application Sector Commercial
Product Line Wattstopper
Country Of Origin China
Warranty Type 5-Year
UPC Number 842854000238
Dimensions
Product Depth US 0.73 in
Product Height US 3.4 in
Product Volume US 11.0 cu in
Product Width US 8.75 in
Product Weight US 1.15 lb
Listing Agencies / 3rd Party Agencies
cUL Listed  Yes
Technical Information
Compatibility DLM Wired
Wire Gauge 16 AWG, 22 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 31ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 71ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;