With quality you can both see and feel and the affordability you desire, Qbasic clutch type manual shades are anything but your standard shades. You can get the styles you want that coordinate flawlessly with QMotion automated fabrics and fascias, the design features that provide child safety in an elegant device, and the advanced engineering that delivers a smooth and easy lift with less pull force than other clutch-type manual shades.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Application Sector | Residential | ||
Product Line | QMotion |
Dimensions
Maximum Product Height | 144 in | ||
Maximum Product Width | 120 in |
Additional Information
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. |
Technical Information
Has Battery | No |
Resources
Cutsheet
Installation Instructions
Brochure
Specifications
Supporting Document
User Guides
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What are the edge clearances of Q-Motion manual dual shades?
Hi Shade Guy!
Qmotion does not offer manual dual shades. We do offer motorized dual shades. Qmotion has Industry leading 0.5" light gaps.
For more information and additional discussion on this topic feel free to give our Customer Service Team a call at 877-849-6070.
Thank you for your inquiry!
Date published: 2021-02-05
Bazaarvoice SAP Hybris Integration Version 2.8.1