text.skipToContent text.skipToNavigation

Manual to Motorized Roller Shades

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Manual to Motorized Roller Shades offers a unique premium manual shade experience that can be upgraded to motorized in minutes, without the need of changing fabric or major bracket reinstallation. Perfect for managing to a client budget, the field upgradeability of Manual to Motorized Roller Shades allows for a combination of manual and motorized shades on initial installation, so that full automation of can be done at a preferred time on a window-by-window or room-by-room basis.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Whisper-quiet motors for silent operation
  • Patented manual override feature allows for hand operation without damage to motors
  • Field - upgradable to motorized (battery or hardwired)
  • Integrate with popular automation systems

Specifications

General Info
Product Line Shading Systems
Application Sector Residential/Commercial
Dimensions
Maximum Product Height 120 in
Maximum Product Width 120 in
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Technical Information
Has Battery Yes
Battery 3 AAA batteries
Voltage 24.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I have Qmotion with a fascia that has 2 white plastic clips to hold it in place and one clip broke; can I obtain a new clip?

Asked by: Chochstein
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_Qbasic_, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT