text.skipToContent text.skipToNavigation

Discontinued - Gen 3 Battery Operated Shades

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Gen 3 shades, available in a battery option, utilize 1-way communication. They are ideal for small, standalone environments where interference from other radios may be a concern.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Proprietary 1-way communication is ideal for small, standalone environments
  • Whisper-quiet motors for silent operation
  • Patented manual override feature allows for hand operation without damage to motors
  • Available in multiple low voltage (22AWG/24V) power options: single unit, one which can power up to four shades, or a panel solution to power up to 16 shades
  • The majority of shades use D-cell alkaline batteries and last about 3 years, depending upon shade usage and shade size
  • Remotes uses a CR2032 button battery

Specifications

General Info
Product Line Shading Systems
Application Sector Residential
Dimensions
Maximum Product Height 180 in
Maximum Product Width 156 in
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Technical Information
Has Battery Yes
Voltage 24.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I have a Q Motion Gen 3 roller shade in my home (Approx 8 ft long over sliding glass door to lanai). Can I have the shade material upgraded? The sun still comes through too harshly when it sets.

Asked by: Dave

What are the 4 buttons for on the right of the remote. Also what is the round button for under shade up or down. I moved to the house but no manual for the blinds. Accidentally pushed a buttons and now the blinds won’t go up or down. Model QFR433R2

Asked by: Anonymous

How do it change the battery?

Asked by: Pat

How do I change batteries in a Gen 3 shade?

Asked by: DANIEL SKALECKI
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestions, tq_4
  • loc_en_US, sid_Gen3, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT