



2.6 Bracket Endcap, adorne Finish, Black Stainless
QMODB26UGPBLSAD
Shading Systems
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand’s Designer Series decorative brackets and hembar endcaps were designed to elevate the style homeowners have created in their home and match their aesthetic down to the last detail. Our decorative endcaps were designed to add style and elegance to open roll shades. The adorne Finish matches the adorne options for a unique and consistent aesthetic throughout the home.
Size
2.6
- 2.6
- 3.3
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Featuring 15 finish options for open-roll applications, available in 2.6”” and 3.3”” sizes
- Easily slides over endcaps to completely conceal the Universal and open roll adjustable brackets from the outside without interfering with the mounting surface
- Designer brackets are paired with our newly designed matching hembar endcaps for more hardware consistency
- Glass finishes match the Vantage EasyTouch glass keypad, while the Premium and adorne Collection finishes match Legrands’ wiring devices for a consistent look across the home
Specifications
General Info
Product Line | Shading Systems | ||
UPC Number | 842854000931 |
Dimensions
Product Depth US | 0.42 in | ||
Product Height US | 3.1 in | ||
Product Volume US | 3.8 cu in | ||
Product Width US | 3.6 in | ||
Product Weight US | 2.8 oz |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1